Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Dual-Vision Sensor for Intersection Control and Safety

TrafiSense2 Dual

Model: TrafiSense Dual 625 Go to Product Support
product image

FLIR TrafiSense2 Dual combines best-in-class thermal and visual imaging technology with advanced video analytics to provide vehicle and bicycle presence detection at signalized intersections, day and night. Thermal imaging lets traffic operators see in total darkness and inclement weather. The daylight camera offers additional visual verification for such incidents as wrong-way drivers and animal crossings. In addition, FLIR's analytics capture accurate traffic data, making FLIR TrafiSense2 Dual ideal for real-time traffic management in urban environments.

  • Dual thermal / visible-light detection

    FLIR TrafiSense2 Dual offers 24/7 imaging performance, regardless of weather conditions.

  • Real-time signal control

    Provides vehicle and bicycle presence detection and data collection.

  • Enhanced safety

    Detects hazards, such as wrong-way drivers or animals crossing roadway.

Dual Vision

Dual Vision

The TrafiSense2 Dual outperforms other traffic sensors by detecting the heat energy given off by objects. It doesn’t get confused by sun glare, darkness, vehicle headlights, dynamic shadows or wet streets. The full HD daylight/lowlight camera offers additional visual detail and verification so traffic operators can provide real-time traffic control, day or night.

Specifications
System Overview
Detection Functionalities
Vehicle/bike/pedestrian presence & counting, traffic data, wrong way driver, wildlife
Number of Detection Zones
24 vehicle presence zones, 8 bike presence regions, 6 traffic data zones, 6 wrong way driver zones, 4 wildlife detection regions
Communications
Broadband over Power Line (BPL)
To connect to TI BPL2 EDGE interface for communications of output state events, for configuration, and for monitoring (streaming thermal and/or visual video)
Compression
H.264, MPEG-4, MJPEG (dual stream)
Configuration
Web interface
Serial
When connected as BPL: 64 output states via TI BPL2 EDGE interface and via PIM module (SDLC to traffic light controller)
WiFi
To connect to laptop/tablet/smartphone for configuration
Electrical
Contact Closures
When connected as PoE: 2 direct, or 2 via FLIR PoE ETH interface (PN 10-7320), When connected as BPL: 4 for TI BPL2 EDGE interface (PN 10-7013), 20 extra outputs via 4I/O USB expansion boards (PN 10-4675)
Current Consumption
<580mA @ 24VDC (< 200mA @ 24VDC peak at start-up)
FCC
FCC part 15 class A
Input Power
12-42VAC, 12-48VDC (when connected as PoE, use 48VDC)
Power Consumption
≤ 14W
Power over Ethernet (PoE)
To connect to FLIR PoE Interface for communications of output state events, for providing 2 outputs (1N/O, 1N/C), for configuration, and for monitoring (streaming thermal and/or visual video)
Environmental
EU Directives
EMC 2014/30/EU
Protection Grade
Housing = IP68, Connectors = IP67
RoHS
2011-65-EU
Shock & Vibration
NEMA TS2
Temperature Range
From -34°C to +74°C (-29°F to 165°F)
Imaging & Optical
Field of View
Horizontal: 25° Vertical: 20°
FOV - Horizontal
Thermal: 25°; Visual: 5-54° (varifocal)
Frame Rate
Thermal: 30 FPS; Visible: 25 FPS
Resolution
Thermal: VGA
Visible: HD (720p)
Type
Long wave Infrared (7 – 14 µm)
Mechanical
Dimensions (excl. mounting bracket)
22cm x 17.5cm x 8cm (8.65in x 6.89in x 3.15in)
Material
All weatherproof (UV-resistant)
Sunshield
Integrated
Related Documents

TrafiSense2 Dual - Model: TrafiSense Dual 625

Change Selection